EX-AZM 415

EX-AZM 415

  • Ex-Zone 22
  • Metal enclosure
  • Clamping force 3500N
  • 130 mm x 100 mm x 46,5 mm
  • 2 cable entries M 20 x 1.5
  • 2 switches in one enclosure
  • Adjustable ball latch to 400 N
  • Interlock with protection against incorrect
    locking.
  • Problem-free opening of stressed doors by means of
    bell-crank system
Product-
Type description
Switching principle 
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
Number of safety contacts 
4
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
Number of safety contacts 
4
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
1
Number of safety contacts 
3
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
1
Number of safety contacts 
3
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
2
System components