EX-BNS 250

EX-BNS 250

  • Small body
  • Ex-Zone 2 and 22
  • no mechanical wear
  • 33 mm x 25 mm x 13 mm
  • Thermoplastic enclosure
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • For intrinsically safe current circuits (Ex i) to
    Ex-Zone 0 and 20
Product-
Type description
Number of openers 
Number of shutters 
Variants of product
Product-
Type description
Number of openers 
1
Number of shutters 
1
Product-
Type description
Number of openers 
2
Number of shutters 
1
Product-
Type description
Number of openers 
2
Number of shutters 
1
System components