- Ex-Zone 2 and 22
- Thermoplastic enclosure
- 90 mm x 84 mm x 30 mm
- Interlock with protection against incorrect locking.
- High holding force
- Manual release
- 1 Cable entry M 20 x 1.5
- Ex-Zone 22
- Thermoplastic enclosure
- 130 mm x 114 mm x 30 mm
- Clamping force 2000N
- 6 Contacts
- Manual release
- Interlock with protection against incorrect locking.
- cable entries 4 M 16 x 1.5
- Ex-Zone 22
- Metal enclosure
- 130 mm x 100 mm x 46,5 mm
- Clamping force 3500N
- 2 switches in one enclosure
- Adjustable ball latch to 400 N
- Interlock with protection against incorrect locking.
- Problem-free opening of stressed doors by means of bell-crank system
- 2 cable entries M 20 x 1.5
- Ex-Zone 2 and 22
- RFID-technology for needs-based protection against tampering
- Thermoplastic enclosure
- Suitable for mounting to profile systems
- 3 different directions of actuation
- 3 LEDs to show operating conditions
- Suitable for hinged and sliding guards
- Series-wiring