• Metal enclosure
  • two-side operation / wire up to 2 x 50 m long
  • wire pull and breakage detection
  • Low actuating force
  • Pull-ring reset
  • Ex-Zone 22
  • Metal enclosure
  • one-side operation / wire up to 75 m long
  • wire pull and breakage detection
  • Release push button
  • Position indicator
  • Twisting of towing eye not possible
  • External watertight collar
  • Metal enclosure
  • wire pull and breakage detection
  • Protection class IP66, IP67
  • Central connection terminal
  • Mechanical switching position indication
  • two-side operation / wire up to 2 x 100 m
  • Ex-Zone 1 and 21