EX-AZM 161

EX-AZM 161

  • Ex-Zone 22
  • 6 Contacts
  • Manual release
  • Clamping force 2000N
  • Thermoplastic enclosure
  • 130 mm x 114 mm x 30 mm
  • cable entries 4 M 16 x 1.5
  • Interlock with protection against incorrect
    locking.
Product-
Type description
Switching principle 
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
4
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
4
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
4
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
4
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
4
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
4
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
4
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
2
Number of safety contacts 
4