Safe switching and monitoring
Control panels
Categories
Safe switching and monitoring
Control panels
Filter
Reset Filter
Serial diagnostics
Yes
BDF100
Thermoplastic enclosure
slender shock-proof enclosure
to be fitted to commercial-off-the-shelf aluminium profiles
to be installed at an ergonomic favourable position
large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
Field labelling with separate plastic cover
more
BDF200
Thermoplastic enclosure
slender shock-proof enclosure
to be fitted to commercial-off-the-shelf aluminium profiles
to be installed at an ergonomic favourable position
large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
Emergency stop, on/off and reset functions available
The position of the pushbuttons on the control panel can be freely selected.
Field labelling with separate plastic cover
Freely installable button caps for an optimal adaptation to the plants
more
BDF200-SD/FB
E-STOP with electronic OSSDs
Thermoplastic enclosure
slender shock-proof enclosure
to be fitted to commercial-off-the-shelf aluminium profiles
Connector M12, 8-pole
more
×
BDF200-SD/FB
BDF200-SD/FB
• E-STOP with electronic OSSDs
• Integrated SD-Interface or FB-Interface
• Thermoplastic enclosure
• Slimline shock-resistant housing
• For mounting on commercially available aluminium profile systems
• Connector M12, 8-pole
Emergency stop latching pushbutton
Emergency stop latching pushbutton
mushroom-shaped plastic pushbutton, Ø 30 mm
Pull to reset
more
Push button
Illuminated signal
Mushroom push button
Illuminated pushbutton
Maintained selector / spring-return - standard toggle
Maintained selector / spring-return - long toggle
Key-operated selector switches/buttons
PFB - passive field box