SEPG 05.3

SEPG 05.3

  • 2 part enclosure
  • Ergonomic operation
  • light alloy die-casting
  • Stand and wall mounting possible
  • Holes drilled under the cover and central hole Ø
    = 22,3mm
  • The terminal blocks and relay can be mounted in
    the inner part
  • Operating panel suitable for at least 8 additional
    command devices and indicator lights
Product-
Type description
Number of Emergency Stop button 
Number of openers 
Variants of product
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
Number of openers