Archive
EX-AZ 335

EX-AZ 335

  • Metal enclosure
  • 3 Contacts
  • 40,5 mm x 114 mm x 38 mm
  • Long life
  • Can be mounted on a flat surface
  • Actuator heads can be repositioned in steps 4 x 90°
  • Mounting details to EN 50041
  • High level of contact reliability with low voltages and currents
  • 1 Cable entry M 20 x 1.5
  • Slotted holes for adjustment, circular holes for location
  • Ex certified
  • Transverse and longitudinal slotted holes
Product type description:

EX-AZ 335-(1)-Z(2)K-(3)-3D


(1)
033 NC contact
121 NO contact/2 NC contacts

(2)
withoutLatching force 5 N
RLatching force 30 N
UESlow action with overlapping contacts

(3)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.