EX-AZM 415-02/20ZPK 24VAC/DC-3D

Item number: 101190748

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

EX-AZM 415-(1)ZPK(2)-24VAC/DC-(3)-3D


(1)
11/112 NC contacts / 2 NO contacts
02/113 NC contacts / 1 NO contacts
02/202 NC contacts / 2 NO contacts
02/024 NC contact

(2)
withoutPower to unlock
APower to lock

(3)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Ex-Zone 22
  • Metal enclosure
  • 130 mm x 100 mm x 46,5 mm
  • Clamping force 3500N
  • 2 switches in one enclosure
  • Adjustable ball latch to 400 N
  • Interlock with protection against incorrect locking.
  • Problem-free opening of stressed doors by means of bell-crank system
  • 2 cable entries M 20 x 1.5

Ordering data

Product type description

EX-AZM 415-02/20ZPK 24VAC/DC-3D

Article number (order number)

101190748

EAN (European Article Number)

4030661349947

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-31

Explosion protection zones

22

Explosion protection category

3D

Explosion protection designation

D II 3D Ex tc IIIC T90°C Dc X

General data

Standards

EN IEC 60947-5-1

Working principle

electromechanical

Housing material

Aluminium

Housing coating material

painted

Gross weight

1,075 g

General data - Features

Power to unlock

Yes

Number of actuating directions

1

Number of auxiliary contacts

2

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Impact energy, maximum

4 J

Holding force

3,500 N

Latching force, minimum

80 N

Latching force, maximum

400 N

Positive break travel

5 mm

Positive break force, minimum

15 N

Actuating speed, maximum

1 m/s

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable cross-section of the cable glands, minimum

7 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

46.5 mm

Width of sensor

130 mm

Height of sensor

100 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-10 ... +50 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Rated control voltage

24 VAC

Rated control voltage

24 VDC

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Electrical power consumption, maximum

10 W

Switching element

NO contact, NC contact

Switching principle

Slow action

Material of the contacts, electrical

Silver

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Including Ex-certified screwed cable gland and screw plug

Language filter

Download the latest version of Adobe Reader

Diagram


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/26/2024, 3:28 AM