M2H 302-11Y-F15-935
M2H 302-11Y-F15-935
Downloads
- light alloy die-castingenclosure
- Good resistance to oil and petroleum spirit
- Protection class IP65
Ordering data
Product type description |
M2H 302-11Y-F15-935 |
Article number (order number) |
101117162 |
EAN (European Article Number) |
4030661454665 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
Light alloy die-casting |
Housing coating material |
Painted (steelblue RAL 5011) |
Material of the housing cover |
Light alloy die-casting |
Lever material |
Epoxy resin |
Gross weight |
185 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Mechanical data
Actuating element |
Leaf spring lever shape 2H |
Mechanical life, minimum |
30,000,000 Operations |
Note (Switchover time) |
Switchover time in accordance with actuating speed |
Actuating torque, minimum |
0.1 Nm |
Mechanical data - Connection technique
Cable entry |
M16 x 1.5 |
Termination |
Screw terminals |
Cable section, maximum |
2.5 mm² |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Degree of pollution |
3 |
Electrical data
Thermal test current |
6 A |
Utilisation category AC-15 |
220 VAC |
Utilisation category AC-15 |
2.5 A |
Switching element |
Change-over contact with double break |
Switching principle |
Snap action with self-cleaning contact |
Material of the contacts, electrical |
Silver (AgNi 15) |
Product picture (catalogue individual photo)
Dimensional drawing basic component
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Description of the component: | Micro switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2/16/2025, 12:03 AM