Product image

AZM161CC-12/12RKAT-M16-24V

  • Long life
  • 6 Contacts
  • Emergency exit
  • Double-insulated
  • 130 mm x 90 mm x 30 mm
  • Thermoplastic enclosure
  • Large wiring compartment
  • cable entries 4 M 16 x 1.5
  • Interlock with protection against incorrect
    locking.
Ordering data
Product type description
AZM 161CC-12/12RKAT-024
Article number (order number)
101190148
EAN (European Article Number)
4030661348759
eCl@ss number, Version 9.0
27-27-26-03
Certifications
Certificates
cULus
CCC
EAC
General data
Product name
AZM 161
Standards
EN 60947-5-1
BG-GS-ET-19
Coding level according to ISO 14119
Low
Active principle
electromechanical
Enclosure material
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the contacts, electrical
Silver
Gross weight
450.000 g
General data - Features
Power to lock
Yes
Emergency exit
Yes
Number of actuating directions
3
Number of auxiliary contacts
2
Number of safety contacts
4
Safety appraisal
Standards
ISO 13849-1
Mission Time
20 Year(s)
Safety appraisal - Safety outputs
B10d Normally-closed contact (NC)
2,000,000 Operations
B10d Normally open contact (NO)
1,000,000 Operations
Mechanical data
Mechanical life, minimum
1,000,000 Operations
Actuating play in direction of actuation
5.5 mm
Clamping force in accordance with ISO14119 Fzh
2,000 N
Latching force
30 N
positive break travel
10 mm
Positive break force, minimum
20 N
Actuating speed, maximum
2 m/s
Mechanical data - Connection technique
Terminal Connector
Cage clamps
Cable section, minimum
1 x 0.25 mm²
Cable section, maximum
1 x 1.5 mm²
Note (Cable section)
All indications about the cable section are including the conductor ferrules.
Mechanical data - Dimensions
Height of sensor
90 mm
Length of sensor
30 mm
Width of sensor
130 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+60 °C
Ambient conditions - Insulation value
Rated impulse withstand voltage
4 kV
Electrical data
Thermal test current
6 A
Rated control voltage
24 VAC/DC
Required rated short-circuit current to EN 60947-5-1
1,000 A
Electrical power consumption, maximum
10 W
Switching element
NO contact, NC contact
Switching principle
Creep circuit element
Switching frequency
1,000 /h
Electrical data - Safety contacts
Voltage, Utilisation category AC15
230 VAC
Current, Utilisation category AC-15
4 A
Voltage, Utilisation category DC13
24 VDC
Current, Utilisation category DC13
2.5 A
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC15
230 VAC
Current, Utilisation category AC-15
4 A
Voltage, Utilisation category DC13
24 VDC
Current, Utilisation category DC13
2.5 A
Other data
Note (applications)
sliding safety guard
removable guard
hinged safety guard
Scope of delivery
Included in delivery
Actuators must be ordered separately.
Notes
Note (Emergency exit)
For cases of danger
Actuation from within the hazardous area
Language filter
If a document is not available in the chosen language, the English version will be used by default.
EAC certification
Download the latest version of Adobe Reader
Switch travel diagram
Product image

Information on switch travel diagram
Contact closed
Contact open
Setting range
Latching point
Positive opening path/angle
Adjustable range of NO contact
Adjustable range of NC contact
After travel
The switching routes shown for the closer and opener contacts can be transferred to other contact combinations.

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 20.09.2020 00:43:16