Safety switch with separate actuator (archive)


Archive
AZ 335

AZ 335


  • Metal enclosure
  • Long life
  • Multiple coding
  • 40,5 mm x 114 mm x 38 mm
  • Actuator heads can be repositioned in steps 4 x 90°
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location

Go to category
Archive
AZ300

AZ300


  • Suitable for mounting to profile systems
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Compact design
  • 3 LEDs to show operating conditions
  • Suitable for hinged and sliding guards
  • Series-wiring

Go to category
Archive
EX-AZ 335

EX-AZ 335


  • Metal enclosure
  • 3 Contacts
  • 40,5 mm x 114 mm x 38 mm
  • Long life
  • Can be mounted on a flat surface
  • Actuator heads can be repositioned in steps 4 x 90°
  • Mounting details to EN 50041
  • High level of contact reliability with low voltages and currents
  • 1 Cable entry M 20 x 1.5
  • Slotted holes for adjustment, circular holes for location
  • Ex certified
  • Transverse and longitudinal slotted holes

Go to category
Archive
AZ 355

AZ 355


  • Metal enclosure
  • Long life
  • 3 cable entries M 20 x 1.5
  • Multiple coding
  • 66,7 mm x 114 mm x 38 mm
  • Actuator heads can be repositioned in steps 4 x 90°
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location

Go to category
Archive
EX-AZ 355

EX-AZ 355


  • Metal enclosure
  • Actuator heads can be repositioned in steps 4 x 90°
  • 3 cable entries M 20 x 1.5
  • 66,7 mm x 114 mm x 38 mm
  • Long life
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • Ex certified
  • 3 Contacts
  • Transverse and longitudinal slotted holes
  • Mounting details to EN 50041

Go to category
Archive
AZ 200

AZ 200


Go to category