SLC 420

SLC 420

  • Protection class IP67
  • Safety type 4 in accordance with IEC 61496-1
  • Resolution 14, 30 and 50 mm
  • Protection field height from 170 mm … 1770 mm
Product type description:

SLC 420-E/R(1)-(2)-RFB-(3)(4)


(1)
0170Protection field height 170 mm
0250Protection field height 250 mm
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm
1530Protection field height 1530 mm (only for resolution 30 mm, 50 mm)
1610Protection field height 1610 mm (only for resolution 30 mm, 50 mm)
1690Protection field height 1690 mm (only for resolution 30 mm, 50 mm)
1770Protection field height 1770 mm (only for resolution 30 mm, 50 mm)

(2)
14Resolution 14 mm
30Resolution 30 mm
50Resolution 50 mm

(3)
withoutIncluded in standard version
Mmaster
SSlave (for protection field heights from 170 to 650 mm only)

(4)
without Range 0.3 m ... 7 m (only for resolution 14 mm)
without Range 0.3 m ... 10 m (only for resolution 30 mm, 50 mm)
H Range 0.3 m ... 18 m (only for resolution 30 mm)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

SLC 420-E/R0170-14-RFB

Item number 101206826

Safety light curtain

Go to article

SLC 420-E/R0170-14-RFBS

Item number 101206860

Safety light curtain

Go to article

SLC 420-E/R0170-30-RFB

Item number 101206676

Safety light curtain

Go to article

SLC 420-E/R0170-30-RFBH

Item number 101207209

Safety light curtain

Go to article

SLC 420-E/R0170-30-RFBS

Item number 101206718

Safety light curtain

Go to article

SLC 420-E/R0170-50-RFB

Item number 101207062

Safety light curtain

Go to article

SLC 420-E/R0250-14-RFB

Item number 101206827

Safety light curtain

Go to article

SLC 420-E/R0250-14-RFBM

Item number 101206844

Safety light curtain

Go to article

SLC 420-E/R0250-14-RFBS

Item number 101206861

Safety light curtain

Go to article

SLC 420-E/R0250-30-RFBH

Item number 101207210

Safety light curtain

Go to article

SLC 420-E/R0330-14-RFB

Item number 101206828

Safety light curtain

Go to article

SLC 420-E/R0330-14-RFBS

Item number 101206862

Safety light curtain

Go to article