AZ 07-14 B/18 CONTACT BRIDGES KPL.
Item number:
101093368
![AZ 07-14 B/18 CONTACT BRIDGES KPL.](/static/isag.theme/img/no-image-rectangular.jpg)
AZ 07-14 B/18 CONTACT BRIDGES KPL.
Item number:
101093368
- Contact pin in actuator bridge
- for AZ 06x, AZ 06, AZ 07, AZ 08, AZ 13, AZ 14-1, AZ 19
- with Washer
Ordering data
Product type description |
AZ 07-14 B/18 CONTACT BRIDGES KPL. |
Article number (order number) |
101093368 |
EAN (European Article Number) |
4030661045856 |
eCl@ss number, version 12.0 |
27-27-06-12 |
eCl@ss number, version 11.0 |
27-27-06-05 |
eCl@ss number, version 9.0 |
27-27-06-05 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Material of the actuator |
Brass with thermoplastic silver coating |
Gross weight |
5 g |
Mechanical data
Actuator |
straight |
Mechanical data - Dimensions
Length |
18 mm |
Width |
41 mm |
Depth |
12 mm |
Accessory
Recommendation (product combination) |
AZ 06x AZ 06 AZ 07 AZ 08 AZ 13 AZ 14-1 AZ 19 |
Dimensional drawing actuator
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 9/11/2024, 4:12 AM