AZM 161-B1-1747 RETROFIT KIT
Item number:
101164100
AZM 161-B1-1747 RETROFIT KIT
Item number:
101164100
- Straight actuator with magnetic latch
- Particularly suitable for sliding doors
Ordering data
Product type description |
AZM 161-B1-1747 RETROFIT KIT |
Article number (order number) |
101164100 |
EAN (European Article Number) |
4030661293097 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Coding level according to EN ISO 14119 |
Low |
Material of the actuator |
Stainless steel (V2A) |
Gross weight |
35 g |
Mechanical data
Actuator |
straight rigid |
Note
Note (General) |
minimum actuating radius on rotating guard systems via the narrow edge of the actuator 150 mm minimum actuating radius on hinged guards in line with the plane of the actuator 150 mm |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing actuator
Dimensional drawing miscellaneous
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/26/2024, 4:32 AM