MV8H 330-11Y-M20
Item number:
131167334
MV8H 330-11Y-M20
Item number:
131167334
Product type description: MV8H 330-11Y-(1) |
(1) | |
without | Included in standard version |
A | weaker pressure spring |
(2) | |
1366 | For temperatures up to +160°C |
1903 | For temperatures up to +160°C |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Metal enclosure
- Long life
- 40 mm x 76 mm x 40 mm ( basic component)
- Suitable for low actuating speeds
- 1 Cable entry M 20 x 1.5
- free of silicon
- proved in power station applications
- Actuator head can be repositioned in steps 4 x 90°
Ordering data
Product type description |
MV8H 330-11Y-M20 |
Article number (order number) |
131167334 |
EAN (European Article Number) |
8905236107146 |
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
mechanical |
Slide form |
Castor |
Housing material |
Light-alloy diecast, paint finish |
Housing coating material |
painted |
Gross weight |
277 g |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mechanical data
Actuating element |
Roller lever |
Actuating speed, minimum |
1 mm/min |
Actuating torque |
0.5 Nm |
Mechanical data - Connection technique
Wire cross-section |
13 AWG |
Mechanical data - Dimensions
Length of sensor |
40 mm |
Width of sensor |
40 mm |
Height of sensor |
129.5 mm |
Width of Castor |
8.5 mm |
Diameter of Castor |
20 mm |
Ambient conditions
Degree of protection |
IP65 |
Restistance to shock |
50 g / 6 ms |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
6 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2.5 A |
Bounce duration, maximum |
1.5 ms |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
CCC certification
EC Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 6/30/2024, 7:03 AM