schmersal_s_icon.png

ACTUATOR AZ 15/16-B2 CPL.

Item number: 131095558

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For very smal actuating radii in line with the plane of the actuator

Ordering data

Product type description

ACTUATOR AZ 15/16-B2 CPL.

Article number (order number)

131095558

EAN (European Article Number)

8905236104879

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

15 g

Mechanical data

Actuating radius, minimum

45 mm

Actuator

straight

flexible

Note

Note (General)

The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.

Actuating radius adjustable to minimum 45 mm using a hexagonal key wrench AF 2.5 mm (a)


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 12/04/2025, 2:20 pm