ACTUATOR AZ 335/355-B6

Item number: 101150805

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Particularly suitable for hinged guards
  • For very smal actuating radii

Ordering data

Note (Delivery capacity)

Not available!

Product type description

ACTUATOR AZ 335/355-B6

Article number (order number)

101150805

EAN (European Article Number)

4030661287867

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

44 g

Mechanical data

Actuating radius, minimum

100 mm

Actuator

flexible

Note

Note (General)

The axis of the hinge must be 52.7 mm above and in a parallel plane to the top surface of the safety switch.

minimum actuating radius on hinged guards in line with the plane of the actuator 100 mm

Actuating radius adjustable to minimum 100 mm via the narrow edge and 100 mm via the wide edge of the actuator with a hexagonal key wrench AF 2 mm (A or B) mm

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 100 mm


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 14/05/2024, 1:28 am