AZ 15

AZ 15

  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • 52 mm x 75 mm x 30 mm
  • Universal coding
  • Large wiring compartment
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location
  • Insensitive to soiling
Product type description:

AZ 15 ZV(1)K-(2)-(3)


(1)
withoutEjection force
RLatching force 30 N

(2)
M16cable entry M16
M20Cable entry M20
STM12 connector, 4 pole

(3)
2254Latching force 5 N
1762Front mounting
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force

AZ 15 ZVK-1476-1

Item number 151129062

Go to article

AZ 15 ZVK-M20-1762

Item number 101157469

Safety switch with separate actuator

Go to article

AZ 15 ZVRK-M20-2254-2

Item number 101164063

Safety switch with separate actuator

Go to article

AZ 15 ZVRK-M20-1637

Item number 101173064

Safety switch with separate actuator

Go to article

AZ 15 ZVK-M16-1637

Item number 101174325

Safety switch with separate actuator

Go to article



System components

ACTUATOR AZ 15/16-B1-1747 KPL.
ACTUATOR AZ 15/16-B1-1747 KPL.

  • For play-free interlocking of light guards
  • Suitable for retrofitting

Go to article
AZ 15/16-B1-1747 RETROFIT KIT
AZ 15/16-B1-1747 RETROFIT KIT

  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane
  • Suitable for retrofitting
  • Straight actuator with magnetic latch
  • Particularly suitable for sliding doors

Go to article
AZ 15/16-B1-2024 RETROFIT KIT
AZ 15/16-B1-2024 RETROFIT KIT

  • For protection against the ingress of course dirt
  • Straight actuator with slot lip-seal
  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZ 15/16-B1-2053 KPL.
ACTUATOR AZ 15/16-B1-2053 KPL.

  • For interlocking of light to medium-weight guards

Go to article
AZ 15/16-B1-2053 RETROFIT KIT
AZ 15/16-B1-2053 RETROFIT KIT

  • For interlocking of light to medium-weight guards
  • Straight actuator with ball latch
  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZ 15/16-B1-2177 KPL.
ACTUATOR AZ 15/16-B1-2177 KPL.

  • For interlocking of light, unguided guards

Go to article
AZ 15/16-B1-2177 RETROFIT KIT
AZ 15/16-B1-2177 RETROFIT KIT

  • For interlocking of light, unguided guards

Go to article
ACTUATOR AZ 15/16-B1-2245 KPL.
ACTUATOR AZ 15/16-B1-2245 KPL.

  • Damps vibration on guard device
  • Straight actuator with rubber mounting
  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZ 15/16-B2-1747 KPL.
ACTUATOR AZ 15/16-B2-1747 KPL.

  • For very smal actuating radii in line with the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards

Go to article
AZ 15/16-B2-1747 RETROFIT KIT
AZ 15/16-B2-1747 RETROFIT KIT

  • For very smal actuating radii in line with the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane

Go to article
ACTUATOR AZ 15/16-B3-1747 KPL.
ACTUATOR AZ 15/16-B3-1747 KPL.

  • For very smal actuating radii at 90° to the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards

Go to article
AZ 15/16-B3-1747 RETROFIT KIT
AZ 15/16-B3-1747 RETROFIT KIT

  • For very smal actuating radii at 90° to the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane

Go to article
ACTUATOR AZ 15/16-B6 CPL.
ACTUATOR AZ 15/16-B6 CPL.

  • For very smal actuating radii in line with or at 90° to the plane of the actuator

Go to article
SET BC 2053-2
SET BC 2053-2

  • Additional ball latch for stable latching of light to medium-weight guards
  • For separate mounting on the guard

Go to article
LOCKOUT TAG SZ 16/335
LOCKOUT TAG SZ 16/335

  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch
  • Up to 6 padlocks can be fitted
  • The lockout tag can be mounted on a chain near to the safety switch

Go to article
Slot sealing plug AZ 15/16-1476
Slot sealing plug AZ 15/16-1476

  • For protection against the ingress of course dirt
  • To cover unused actuator slots
  • Simple clip-in fitting

Go to article