DHS-150-BKBU-R
DHS-150-BKBU-R
- for right hinged doors
for robust doors and safety fences
Ordering data
Product type description |
DHS-150-BKBU-R |
Article number (order number) |
137000625 |
EAN (European Article Number) |
8905236107603 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Housing coating material |
painted |
Material |
Steel |
Material of the operators |
Plastic |
Material of the mounting plate |
steel |
Material of the handle |
Plastic |
Gross weight |
2,000 g |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Door hinge |
Right |
Actuating force, minimum |
50 N |
Note (Actuating force) |
The actuating force corresponds at least to the specified latching force of the solenoid interlock.Depending on the installation situation and the condition of the door, this can be higher. |
Actuator mounted |
Outside |
Mechanical data - Dimensions
Length of the actuator |
60 mm |
Width of the actuator |
194.2 mm |
Height of the actuator |
71.8 mm |
Ambient conditions
Ambient temperature |
-25 ... +55 °C |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. The solenoid interlock is not included in delivery. |
Scope of delivery of mounting material |
2x Tamperproof screws with unidirectional slots |
Note
Note (Emergency release) |
Mounting only outside the guarded area |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Product in the environment (application)
Sample application general
ID: dhs-150-AZM150-ohne-Profil
| 265.5 kB | .jpg | 352.425 x 512.939 mm - 999 x 1454 px - 72 dpi
Assembly example
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 7/3/2025, 3:25 PM