ZQ 900-04

Item number: 161184416

Downloads

TraceParts CAD Data
ePLAN Data
Product type description:

ZQ 900-(1)(2)


(1)
111 NO contacts/1 NC contact
131 NO contacts/3 NC contact
222 NO contacts/2 NC contact
022 NC contact
044 NC contact

(2)
withoutwithout emergency-stop button
Nwith emergency-stop button
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 3 cable entries M 20 x 1.5
  • Metal enclosure
  • one-side operation / wire up to 75 m long
  • Release push button
  • Position indicator
  • Robust design
  • Large wiring compartment
  • Twisting of towing eye not possible
  • External watertight collar
  • wire pull and breakage detection

Ordering data

Product type description

ZQ 900-04

Article number (order number)

161184416

EAN (European Article Number)

4030661332772

eCl@ss number, version 12.0

27-37-12-01

eCl@ss number, version 11.0

27-37-12-01

eCl@ss number, version 9.0

27-37-12-01

ETIM number, version 7.0

EC002033

ETIM number, version 6.0

EC002033

Approvals - Standards

Certificates

TÜV

General data

Standards

EN ISO 13850

EN IEC 60947-5-1

EN IEC 60947-5-5

Housing material

Metal, zinc die-cast

Housing coating material

painted

Material of the housing cover

Glass-fibre, thermoplastic

Length of the wire, maximum

75 m

Gross weight

1,345 g

General data - Features

Indicator lamp

No

Number of safety contacts

4

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

69.7 mm

Width of sensor

71.5 mm

Height of the Sensor, minimum

220.3 mm

Height of the Sensor, maximum

236.3 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +70 °C

Relative humidity, maximum

95 %

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

Opener (NC)

Switching principle

Snap action

Material of the contacts, electrical

Silver

Note

Note (General)

For lengths of over 10 m, intermediate wire supports must be installed every 3 to 5 m.

Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature.

As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner.

At 2 m ... 5 m distance intermediate wire supports are required, see accessories

The screwed G24-M20 indicator lamp must be ordered separately, see accessories.

Diagram

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
OriginalACE Schmersal
Eletroeletrônica Industrial Ltda.
Av. Brasil, nº 815
Jardim Esplanada
CEP: 18557-646 Boituva - SP
Brasil
Internet: www.schmersal.com.br
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:ZQ 900
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Seilzug-Notschalter
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017 + AC:2020
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017
EN 620:2002 + A1:2010
EN ISO 13850:2015
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Boituva, 14. März 2023
  GRA_SIG_ksig-y23
 Rechtsverbindliche Unterschrift
Marco Antonio De Dato
Leiter Konstruktion & Entwicklung

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/13/2024, 4:43 PM