HDTP40-BL-GR
HDTP40-BL-GR
- hygienic design
- with or without latching
- small body illuminable
Ordering data
Product type description |
HDTP40-BL-GR |
Article number (order number) |
103039543 |
EAN (European Article Number) |
4030661617350 |
eCl@ss number, version 12.0 |
27-37-12-12 |
eCl@ss number, version 11.0 |
27-37-12-12 |
eCl@ss number, version 9.0 |
27-37-12-12 |
ETIM number, version 7.0 |
EC001038 |
ETIM number, version 6.0 |
EC001038 |
Approvals - Standards
Certificates |
cULus hygiene tested |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 DIN EN 1672-2 |
Versions |
Front plate mounting |
Design |
Round |
Sealing type |
Membrane Lip gaskets |
Material of the operators |
Plastic |
Material of the front ring |
Stainless steel (V4A) |
Material of the bellows |
Silicone |
Colour of the operating element |
Grey |
Colour of the front ring |
Silver |
Colour of the bellows |
Blue |
General data - Features
Mounting flange |
Yes |
Probing possible |
Yes |
Fully insulated |
Yes |
Number of switch positions |
1 |
Mechanical data
Actuating stroke |
3.5 mm |
Mounting |
central nut |
Tightening torque of nuts, maximum |
4 Nm |
Mechanical data - Dimensions
Width, maximum |
46 mm |
Height |
86 mm |
Mounting height |
38 mm |
Note (Mounting height) |
Height in front of the front panel. |
Mounting depth |
48 mm |
Note (Mounting depth) |
Depth behind front panel including one contact element |
diameters for the actuating heads |
40 mm |
Mounting diameter |
22.3 mm |
Thickness, of the front panel, minimum |
1.5 mm |
Thickness of the front panel, maximum |
6 mm |
Spacing |
65 x 65 mm |
Ambient conditions
Degree of protection |
IP67 IP69K |
Ambient temperature |
-25 ... +80 °C |
Scope of delivery
Note (scope of delivery, number and type) |
Scope of delivery with contact carrier SMF |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Manufacturer's declaration KAS
DGUV-Certificate
UL Certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | H program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as indicator lights, push buttons, illuminated push buttons, mushroom head impact buttons and switches, selector switches and selector buttons in conjunction with contact element and light elements CLP as well as potentiometer drives, step selector switches and main switches. |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, June 18, 2024 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-09-23, 5:34 a.m.