schmersal_s_icon.png

M 689-11-1-P4-09 GR. DIFF.-HUB

Item number: 101144982

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Screw connection
  • Thermoplastic enclosure

Ordering data

Product type description

M 689-11-1-P4-09 GR. DIFF.-HUB

Article number (order number)

101144982

EAN (European Article Number)

4030661135090

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

IEC 60947-5-1

Housing material

Glass-fibre, reinforced thermoplastic

Material of the actuator

Plunger: Glass-fibre, reinforced thermoplastic Screw: Galvanized steel

Gross weight

35 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Actuating element

Plunger with setting screw

Mechanical life, minimum

30,000,000 Operations

Actuating force

4 N

Contact opening

0.5 mm

Ejection force, minimum

0.8 N

Actuating speed, minimum

1 mm/min

Note (Switchover time)

Switchover time in accordance with actuating speed

Repeat accuracy of switching points

0.02 mm

Mechanical data - Connection technique

Terminal designations

Schraubanschluss

Cable section, maximum

2.5 mm²

Ambient conditions

Degree of protection

IP40

Degree of protection of the enclosure

IP40

Degree of protection of clips or terminals

IP00

Ambient temperature

-30 ... +120 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

2

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Switching element

Change-over contact with double break with two separated contact bridges

Switching principle

Snap action with self-cleaning contacts

Bounce duration, maximum

1.5 ms

Maximale Schalthäufigkeit

30,000 /h

Switchover time, maximum

10 ms

Material of the contacts, electrical

Silver

Language filter

UKCA Declaration of Conformity

Download the latest version of Adobe Reader


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-02-01, 12:53 a.m.