UK 434Y-S4
UK 434Y-S4
Downloads
Product type description: U(1) 434Y-(2)-(3) |
(1) | |
S | Plunger S |
K | Offset roller lever K |
8H | Roller lever 8H |
H | Roller lever H |
3H | Roller lever 3H |
7H | Roller lever 7H |
4H | Spring rod lever on shaft 4H |
9H | Rod lever 9H |
10H | Rod lever 10H |
2H | Leaf spring lever 2H |
6H | Leaf spring lever 6H |
(2) | |
without | 2 NO contacts/2 NC contact |
4OE | 4 NC contact |
4S | 4 NO contacts |
1S/3OE | 1 NO contacts/3 NC contact |
3S/1OE | 3 NO contacts/1 NC contact |
(3) | |
1272 | Version for low temperatures to -30 °C |
- Metal enclosure
- 4 Contacts
- 62 mm x 127 mm x 50 mm ( basic component)
- Switching points and contact function adjustable
- 3 cable entries M 20 x 1.5
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type description |
UK 434Y-S4 |
Article number (order number) |
101090945 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
|
cULus |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
mechanical |
Slide form |
Castor |
Housing material |
Light alloy die-casting |
Housing coating material |
painted |
Gross weight |
470 g |
General data - Features
Number of normally open (NO) |
4 |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Mechanical data
Actuating element |
Offset roller lever |
Roller material |
Plastic |
Mechanical life, minimum |
10,000,000 Operations |
Actuating angle, from left of switch axis |
45 ° |
Actuating angle, from right of switch axis |
30 ° |
Contact opening |
2 x 1.5 mm |
Actuating speed, minimum |
1 mm/min |
Actuating speed, maximum |
0.5 m/s |
Note (Actuating speed) |
Actuating speed with vertical actuating angle to switch axis |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
1.5 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Wire cross-section |
13 AWG |
Mechanical data - Dimensions
Length of sensor |
50 mm |
Width of sensor |
62 mm |
Height of sensor |
165 mm |
Width of Castor |
8.5 mm |
Diameter of Castor |
20 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-20 ... +60 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Electrical data
Thermal test current |
16 A |
Switching element |
Normally open contact (NO) |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Note
Note (General) |
Type of contact and switching points can be factory set to order. Actuation from the right should be avoided, since this reduces the mechanical life of the position switch. |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
EC Declaration of conformity
UL Certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
Diagram
Operating principle
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/01/2025, 00:42