schmersal_s_icon.png

AZ 15/16-B1-1747 RETROFIT KIT

Item number: 131093553

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane
  • Suitable for retrofitting
  • Straight actuator with magnetic latch
  • Particularly suitable for sliding doors

Ordering data

Product type description

AZ 15/16-B1-1747 RETROFIT KIT

Article number (order number)

131093553

EAN (European Article Number)

8905236104886

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

36 g

Mechanical data

Actuating radius, minimum

150 mm

Actuator

straight

rigid

Latching force

30 N

Note

Note (General)

Minimum actuating radius on hinged guards 160 mm

The axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the safety switch.


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 06/02/2025, 11:07 am