Safety light grids
Degree of protection
Detection ability for test bodies at v = 1.6 m/s
Height of the protection field
Range, protection field, maximum
Range, protection field, minimum
Terminal connector, Recipient
Terminal, Connector, Transmitter
Category to EN13849
Ambient temperature, minimum
Reaction time, maximum
Beam coding available
Hide function
Bluetooth
Clock control possible
Muting function
Override
Restart interlock (manual reset)

SLG440COM
- Safety type 4 in accordance with IEC 61496-1
- User-friendly parameter setting, no tools required
- Reliable safety concept in case of interferences (EMC, welding sparks)
- Process safety with highest availability
- active integrated set-up tool
- optional degree of protection IP69 with protective enclosure (accessories)

SLG440
- Safety type 4 in accordance with IEC 61496-1
- User-friendly parameter setting, no tools required
- Reliable safety concept in case of interferences (EMC, welding sparks)
- Process safety with highest availability
- active integrated set-up tool
- optional degree of protection IP69 with protective enclosure (accessories)

SLG440AS-i
- Safety type 4 in accordance with IEC 61496-1
- Integrated AS-Interface
- Range 0,3 … 12
- Configurable blanking functions
- Integrated status indicator

SLG445
- Safety type 4 in accordance with IEC 61496-1
- User-friendly parameter setting, no tools required
- Reliable safety concept in case of interferences (EMC, welding sparks)
- Process safety with highest availability
- active integrated set-up tool
- Multifunctional

SLG240COM
- Safety type 2 in accordance with IEC 61496-1
- User-friendly parameter setting, no tools required
- Reliable safety concept in case of interferences (EMC, welding sparks)
- Process safety with highest availability
- active integrated set-up tool

SLG 422P
- Safety type 4 in accordance with IEC 61496-1
- Transmitter and receiver in single housing
- 2-beam
- Range 0,3 … 7