N - program
NME - Opplyst signal
- with integrated LED
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NML - Opplyst signal
- for light elements
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NDTP - Trykknapp i fast posisjon
- small body
- without latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NDP - trykknapp i fast posisjon
- Large without latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NDLP - trykknapp i fast posisjonr med belysning
- small with illumination
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NDR - Nødstopp forrigling trykknapp
- Emergency stop and Mushroom devices with latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NWT - Brytervelger
- with two or three switch positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NWS - Valgbryter
- with two or three switch positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NWTS - Velgerbryter med fjærretur
- with maintained and momentary positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NHS - Hovedbryter
- Main switches 16A - 63A
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NWSE - Trinnbryter
- with up to 12 switching positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NDAN - rooterende drev for potensiometer
- for standard potentiometer
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
EFMH/SEK - monteringsflens for stillingsbryter
- monteringsflens med Posisjosbryter
- 30 mm x 42 mm x 92 mm
- Plast bryterhus
Trykknapper og pilotlys
Monteringshull Ø 22,3 mm
"N" program
næringsmiddelindustri
Monteringshull Ø 22,3 mm
"N" program
næringsmiddelindustri