![422 telescopic plunger 2S](/upload/orig/10/00/20/93/PHO_PRO_CAT_kt422f03_SALL_AIN_V2.png)
422 telescopic plunger 2S
- Metal enclosure
- 1 Contact
- 106 mm x 71 mm x 63 mm (basic component)
- Protection class IP65
- With large after-travel
- Actuator head with captive stainless steel ball actuator
Product type description: T(1) 422-(2)Y-(3) |
(1) | |
S | Plunger S |
2S | Telescopic plunger 2S |
R | Roller plunger R |
K | Offset roller lever K |
J | Offset roller lever J |
2C | Fork lever 2C |
L | Roller lever L |
D | Roller lever D |
(2) | |
01 | 1 NC contact |
10 | 1 NO contact |
(3) | |
T | temperature-resistant and tropical version with ceramic insulation for -40 °C … +200 °C |
1276-2 | Gold-plated contacts |
2186 | Protection class IP66 |
1090 | Swivel lever attachment made of seawater-resistant brass Rated voltage 500 VAC |
Not all component variants, which are possible according to this order code are available and/or technically feasible.