![ZQ 900 AS](/upload/orig/10/00/20/29/PHO_PRO_CAT_kzq90f09_SALL_AIN_V2.png)
ZQ 900 AS
- Metal enclosure
- one-side operation / wire up to 75 m long
- Release push button
- Position indicator
- Robust design
- Twisting of towing eye not possible
- External watertight collar
- wire pull and breakage detection
- Integrated AS-Interface
- Suitable for AS-i Power24
Product type description: ZQ 900 (1)-AS (2) |
(1) | |
ST | Connector plug M12 - plastic - bottom |
STR | Connector plug M12, right |
STL | Connector plug M 12, left |
FK | Flat cable connection, bottom |
FKR | Flat cable connection, at the right-hand side |
FKL | Flat cable connection, at the left-hand side |
(2) | |
without | without emergency-stop button |
N | with emergency-stop button |
Not all component variants, which are possible according to this order code are available and/or technically feasible.