schmersal_s_icon.png

TS 232-20-I-2888

Item number: 133033073

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • galvanically separated contact bridges
  • Screw connection
  • Thermoplastic enclosure

Ordering data

Product type description

TS 232-20-I-2888

Article number (order number)

133033073

EAN (European Article Number)

8905236100352

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Housing material

Glass-fibre, reinforced thermoplastic

Material of the housing cover

Glass-fibre, reinforced thermoplastic

Plunger material

Stainless steel (V2A)

General data - Features

Number of normally open (NO)

2

Mechanical data

Actuating element

Plunger

Mechanical life, minimum

20,000,000 Operations

Actuating force

9 N

Contact opening

2 x 3.5 mm

Actuating speed

60 mm/min

Mechanical data - Connection technique

Termination

Screw terminals

Cable section, maximum

2.5 mm²

Ambient conditions

Degree of protection

IP40

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Degree of pollution

3

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching principle

slow action with self-cleaning contacts

Maximale Schalthäufigkeit

5,000 /h

Material of the contacts, electrical

Silver (AgNi 15)

Switch travel diagram


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-04-06, 12:10 a.m.