schmersal_s_icon.png

M 610-11-20-.. LOETANSCHLUSS

Varenummer: 101061360

Downloads

TraceParts CAD Data
ePlan Data
CADENAS CAD Data
SISTEMA Data
  • Plast bryterhus
  • Lang levetid
  • lodding, stikkontakt eller skrutilslutning

Bestillingsinformasjon

Produkt-typebetegnelse

M 610-11-20-.. LOETANSCHLUSS

Artikkelnummer (bestillingsnummer)

101061360

EAN (European Article Number)

4030661060262

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss-nummer, versjon 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Gobale egenskaper

Standard

EN IEC 60947-5-1

Kapslingsmateriale

Plast, glassfiber forsterket termoplast

Materiale for aktivator

Glass-fibre, thermoplastic

Bruttovekt

3 g

Gobale egenskaper - Karakteristikker

Antall åpnere

1

Antall lukkere

1

Mekaniske data

Betjeningselement

Nok

Mekanisk levetid, minimum

10 000 000 bevegelser

Aktiviseringskraft

1,2 N

Contact opening

0.3 mm

Tilbakefjæringskraft, minimum

0,3 N

Aktueringshastighet, minimum

1 mm/min

Merk (kontaktomslagstid)

Kontaktomslagstid i henhold til aktiveringshastighet

Mechanical data - Connection technique

Konnektor stikk

solder terminal with hole

Kabeldimensjon, maksimum

1,5 mm²

Omgivelsesbetingelser

Beskyttelsesklasse for huset

IP40

Beskyttelsesklasse for klemmer eller tilkoblinger

IP00

Ambient temperature

-30 ... +85 °C

Ambient conditions - Insulation values

Isolasjonsspenning

250 V

Nominell impulsmotstandsspenning

4 kV

Forurensningsgrad iht. VDE 0100

2

Elektriske data

Termisk teststrøm

4 A

Utstyrskategori AC-15

230 VAC

Utstyrskategori AC-15

2,5 A

Utstyrskategori DC-13

24 VDC

Koblingselement

Change-over contact with single break

Bryteprinsipp

Snappfeste med selvrensende kontakt

Prelltid, maksimum

1,5 ms

koplingsfrekvens

10 000 /h

Kontaktomslagstid, maksimum

10 ms

Materiale for kontakter, elekrisk

gullbelagt sølv

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Description of the component:Micro switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Place and date of issue:Wuppertal, February 1, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Type:See ordering code
Description of the component:Micro switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 6, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 20.02.2025, 21:03