schmersal_s_icon.png

ZQ 900 ST-AS N

Item number: 101214840

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • AS-Interface M12 connector, bottom, can be rotated
  • with Emergency-Stop button
  • Metal enclosure
  • one-side operation / wire up to 75 m long
  • Release push button
  • Position indicator
  • Robust design
  • Twisting of towing eye not possible
  • External watertight collar
  • wire pull and breakage detection
  • Integrated AS-Interface
  • Suitable for AS-i Power24

Ordering data

Note (Delivery capacity)

Not available!

Product type description

ZQ 900 ST-AS N

Article number (order number)

101214840

EAN (European Article Number)

4030661404462

eCl@ss number, version 12.0

27-37-12-01

eCl@ss number, version 11.0

27-37-12-01

eCl@ss number, version 9.0

27-37-12-01

ETIM number, version 7.0

EC002033

ETIM number, version 6.0

EC002033

Approvals - Standards

Certificates

cULus

ASi-SaW

General data

Standards

EN 50295

EN ISO 13849-1

EN ISO 13850

EN IEC 60947-5-1

EN IEC 61508

Housing material

Metal, zinc die-cast

Housing coating material

painted

Material of the housing cover

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Length of the wire, maximum

50 m

Reaction time, maximum

100 ms

Gross weight

1,365 g

General data - Features

Emergency-Stop button

Yes

Safety classification

Standards

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

1.40 x 10⁻⁸ /h

Note (PFH-value)

up to max. 5,000 switching cycles/year

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

100,000 Operations

Actuating force, maximum

200 N

Actuating travel

400 mm

Mechanical data - Connection technique

Termination

Connector plug M12, 4-pole, (A-coding)

Mechanical data - Dimensions

Length of sensor

97 mm

Width of sensor

71.5 mm

Height of the Sensor, minimum

220.3 mm

Height of the Sensor, maximum

236.3 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-25 ... +85 °C

Relative humidity, minimum

30 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm

10 … 150 Hz, with 5 g

Restistance to shock

15 g / 11 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 V

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Current consumption

50 mA

Switching principle

Snap action

Maximum switching frequency

3,600 /h

Electrical data - AS Interface

Rated operating voltage

18 ... 31.6 VDC (Protection against polarity reversal)

Electrical data - AS-Interface specification

AS-i Version

V 3.0

AS-i Profile

S-0.B.F.F

AS-i, IO-Code

0x0

AS-i, ID-Code

0xB

AS-i, ID-Code1

0xF

AS-i, ID-Code2

0xF

AS-i Input, Channel 1

Data bits DI 0 / DI 1 = dynamic code transmission

AS-i Input, Channel 2

Data bits DI 2 / DI 3 = dynamic code transmission

AS-i Outputs, DO 0 … DO 3

No Function

AS-i Parameter bits, P0

Channel 2 switched

AS-i Parameter bits, P1

No function

AS-i Parameter bits, P2

No function

AS-i Parameter bits, P3

No function

Note (AS-i Parameter bits)

Set the parameter outputs to "1111" (0xF)

FID: periphery error

AS-i Input module address

0

Note (AS-i Input module address)

Preset to address 0, can be changed through AS-interface bus master or hand-held programming device

Pin assignment

PIN 1

AS-Interface +

PIN 2

n.c.

PIN 3

AS-Interface -

PIN 4

n.c.

PIN 5

Functional earth connection

Note

Note (General)

Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature.

As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner.

The addressing must take place via the M12 connector or the flat cable connection.

At 5 m distance intermediate wire supports are required, see accessories


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 27/11/2024, 17:49