M 630-11-2-C-F
M 630-11-2-C-F
Downloads
- Plast bryterhus
- lodding, stikkontakt eller universaltilslutning
Bestillingsinformasjon
Produkt-typebetegnelse |
M 630-11-2-C-F |
Artikkelnummer (bestillingsnummer) |
101061451 |
EAN (European Article Number) |
4030661061351 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss-nummer, versjon 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Gobale egenskaper
Standard |
EN IEC 60947-5-1 |
Kapslingsmateriale |
Plast, glassfiber forsterket termoplast |
Materiale for aktivator |
Glass-fibre, thermoplastic |
Spakmateriale |
Stainless steel |
Bruttovekt |
8 g |
Gobale egenskaper - Karakteristikker
Antall åpnere |
1 |
Antall lukkere |
1 |
Mekaniske data
Betjeningselement |
Lever shape F |
Valsemateriale |
Glass-fibre, reinforced thermoplastic |
Mekanisk levetid, minimum |
30 000 000 bevegelser |
Contact opening |
0.9 mm |
Aktueringshastighet, minimum |
1 mm/min |
Merk (kontaktomslagstid) |
Kontaktomslagstid i henhold til aktiveringshastighet |
Repeat accuracy of switching points |
0,05 mm |
Mechanical data - Connection technique
Konnektor stikk |
Loddeterminaler |
Kabeldimensjon, maksimum |
1,5 mm² |
Omgivelsesbetingelser
Beskyttelsesklasse for huset |
IP40 |
Beskyttelsesklasse for klemmer eller tilkoblinger |
IP00 |
Ambient temperature |
-30 ... +120 °C |
Ambient conditions - Insulation values
Isolasjonsspenning |
250 V |
Nominell impulsmotstandsspenning |
4 kV |
Forurensningsgrad iht. VDE 0100 |
2 |
Elektriske data
Termisk teststrøm |
10 A |
Utstyrskategori AC-15 |
230 VAC |
Utstyrskategori AC-15 |
4 A |
Utstyrskategori DC-13 |
60 VDC |
Koblingselement |
Change-over contact with single break |
Bryteprinsipp |
Snappfeste med selvrensende kontakt |
Prelltid, maksimum |
5 ms |
koplingsfrekvens |
10 000 /h |
Kontaktomslagstid, maksimum |
30 ms |
Materiale for kontakter, elekrisk |
Sølv |
Språk filter
Datablad
Dataark (foreløpig PDF)
Last ned den nyeste versjonen av Adobe Reader
Produktbilde (enkelt katalogbilde)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Description of the component: | Micro switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 14.02.2025, 22:08