schmersal_s_icon.png

MS 6610-11-K-Z 2,0M

Artikelnummer: 101095240

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:
M(1) 66(2)0-11-k-z-(3)

(1)
Srubber collar
2Stelescopic plunger
2Rtelescopic roller plunger

(2)
withoutwithout mounting flange
0with mounting flange (only for S)

(3)
UWith roller across switch axis (only for 2R)
Ikke alle komponent varianter, som er mulige iht. denne produktkode er tilgængelig og/eller teknisk mulig.
  • Kunstof hus

Bestillings data

Produkttypebetegnelse

MS 6610-11-K-Z 2,0M

Artikenummer (Bestillingsnummer)

101095240

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss Nummer, Version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Godkendelser - Forskrifter

Godkendelser

CCC

Globale egenskaber

Forskrifter

EN IEC 60947-5-1

Materiale til kapsling

Plastik, glass-fibre reinforced thermoplastic

Materiale til aktuatoren

Synthetic rubber (NBR)

Bruttovægt

150 g

Generelle data - egenskaber

Antal bryderkontakter

1

Antal blænder

1

Mekaniske data

Aktuator

rubber collar

Mekanisk levetid, minimum

3.000.000 koblinger

Aktuator kraft

8 N

Kontakt åbning

0.35 mm

Udslyngnings kraft, minimum

1 N

Aktiveringshastighed, minimum

10 mm/min

Gentagelsespræcision af koblingspunkterne

0,05 mm

Mekaniske data - Tilslutning

Længde på kabel

2 m

Tilslutning, Stik

H05VV-F 3x 0,75 mm²

Bemærk (tilslutningstværsnit)

0.75 mm²

Omgivende forhold

Beskyttelses klasse

IP67

Ambient temperature

-30 ... +80 °C

Omgivende forhold - Isolationsparametre

Isolations spænding

250 V

Fastsat impulsmodstandsspænding

4 kV

Elektrisk data

Termisk prøvestrøm

4 A

Brugskategori AC-15

230 VAC

Brugskategori AC-15

1 A

Koblingselement

Change-over contact with single break

Koblingsprincip

Springkontakt med selvrensende kontakt

Koblingsfrekvens

30.000 /h

Materiale til kontakterne, elektrisk

guldbelagt sølv

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Description of the component:Micro switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Place and date of issue:Wuppertal, February 1, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Type:See ordering code
Description of the component:Micro switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 6, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Danmark A/S, Arnold Nielsens Boulevard 72-74, 2650 Hvidovre

De nævnte data og angivelser er blevet checket omhyggeligt. Billeder kan afvige fra originalen. Der kan findes flere tekniske data i manualen. Der tages forbehold for tekniske ændringer og fejl.

Udarbejdet d. 19.05.2025 18.28