M2R 660-11-K-Y 9,0M
Varenummer:
101055398
M2R 660-11-K-Y 9,0M
Varenummer:
101055398
Downloads
TraceParts
CAD Data
ePlan
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: M(1) 660(2)-11-k-y(3) |
(1) | |
S | rubber collar |
1S | telescopic plunger |
2S | telescopic plunger |
2R | telescopic roller plunger |
(2) | |
without | without mounting flange |
0 | with mounting flange (only for S) |
(3) | |
U | With roller across switch axis (only for 2R) |
Ikke alle mulige maskiner med denne typenøkkelen kan leveres og/eller er teknisk omsettelige.
- uten moneringsflens
- gummihus
- loddetagger og spadeterminaler
Bestillingsinformasjon
Produkt-typebetegnelse |
M2R 660-11-K-Y 9,0M |
Artikkelnummer (bestillingsnummer) |
101055398 |
eCl@ss-nummer, versjon 12.0 |
27-27-06-01 |
eCl@ss-nummer, versjon 11.0 |
27-27-06-01 |
eCl@ss-nummer, versjon 9.0 |
27-27-06-01 |
ETIM-nummer, versjon 7.0 |
EC000030 |
ETIM-nummer, versjon 6.0 |
EC000030 |
Gobale egenskaper
Standard |
EN IEC 60947-5-1 |
Kapslingsmateriale |
Synthetic rubber (NBR), cover made of stainless sheet steel |
Materiale for aktivator |
Rustfritt stål |
Gobale egenskaper - Karakteristikker
Antall åpnere |
1 |
Antall lukkere |
1 |
Mekaniske data
Betjeningselement |
Roller telescopic plunger 2R |
Valsemateriale |
Glass-fibre, reinforced thermoplastic |
Mekanisk levetid, minimum |
3.000.000 bevegelser |
Aktiviseringskraft |
8 N |
Contact opening |
0.4 mm |
Tilbakefjæringskraft, minimum |
2 N |
Aktueringshastighet, minimum |
1 mm/min |
Mechanical data - Connection technique
Lengde for kabel |
9 m |
Konnektor stikk |
kabel |
Kabeldimensjon, maksimum |
2,5 mm² |
Note |
0.75 mm² |
Omgivelsesbetingelser
Tetthetsgrad |
IP65 |
Arbeidstempratur |
-30 ... +80 °C |
Ambient conditions - Insulation values
Isolasjonsspenning |
250 V |
Nominell impulsmotstandsspenning |
4 kV |
Elektriske data
Termisk teststrøm |
4 A |
Utstyrskategori AC-15 |
230 VAC |
Utstyrskategori AC-15 |
1 A |
Koblingselement |
Change-over contact with single break |
Bryteprinsipp |
Snappfeste med selvrensende kontakt |
Maksimal koblingsfrekvens |
30.000 /h |
Materiale for kontakter, elekrisk |
gullbelagt sølv |
Språk filter
Datablad
Dataark (foreløpig PDF)
Last ned den nyeste versjonen av Adobe Reader
Produktbilde (enkelt katalogbilde)
Dimensjonsriktig tegning grunnenhet
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Description of the component: | Micro switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 09.09.2025, 20:43