schmersal_s_icon.png

MS 6600-11-K-Y 8,0M -2296-2 LIFT

Varenummer: 101146952

Downloads

TraceParts CAD Data
ePlan Data
CADENAS CAD Data
SISTEMA Data
  • med monteringsflens
  • gummihus
  • loddetagger og spadeterminaler

Bestillingsinformasjon

Produkt-typebetegnelse

MS 6600-11-K-Y 8,0M -2296-2 LIFT

Artikkelnummer (bestillingsnummer)

101146952

EAN (European Article Number)

4030661140728

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss-nummer, versjon 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Tillatelser - Standard

Data

CCC

Gobale egenskaper

Standard

EN IEC 60947-5-1

Kapslingsmateriale

Synthetic rubber (NBR), cover made of stainless sheet steel

Bruttovekt

765 g

Gobale egenskaper - Karakteristikker

Antall åpnere

1

Antall lukkere

1

Mekaniske data

Betjeningselement

rubber collar

Mekanisk levetid, minimum

3 000 000 bevegelser

Aktiviseringskraft

13 N

Contact opening

0.4 mm

Tilbakefjæringskraft, minimum

1,5 N

Aktueringshastighet, minimum

1 mm/min

Mechanical data - Connection technique

Lengde for kabel

8 m

Konnektor stikk

kabel

Kabeldimensjon, maksimum

2,5 mm²

Note

0.75 mm²

Omgivelsesbetingelser

Tetthetsgrad

IP65

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Isolasjonsspenning

250 V

Nominell impulsmotstandsspenning

4 kV

Elektriske data

Termisk teststrøm

4 A

Utstyrskategori AC-15

230 VAC

Utstyrskategori AC-15

1 A

Koblingselement

Change-over contact with single break

Bryteprinsipp

Snappfeste med selvrensende kontakt

koplingsfrekvens

30 000 /h

Materiale for kontakter, elekrisk

gullbelagt sølv

UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Type:See ordering code
Description of the component:Micro switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 6, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Description of the component:Micro switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Place and date of issue:Wuppertal, February 1, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 22.03.2025, 09:14