M1S 6610-11-K-Z 2,0M
Artikelnummer:
101083502
M1S 6610-11-K-Z 2,0M
Artikelnummer:
101083502
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: M(1) 66(2)0-11-k-z-(3) |
(1) | |
S | rubber collar |
2S | telescopic plunger |
2R | telescopic roller plunger |
(2) | |
without | without mounting flange |
0 | with mounting flange (only for S) |
(3) | |
U | With roller across switch axis (only for 2R) |
Ikke alle komponent varianter, som er mulige iht. denne produktkode er tilgængelig og/eller teknisk mulig.
- Kunstof hus
Bestillings data
Produkttypebetegnelse |
M1S 6610-11-K-Z 2,0M |
Artikenummer (Bestillingsnummer) |
101083502 |
EAN (European Article Number) |
4030661005973 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss Nummer, Version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Godkendelser - Forskrifter
|
CCC |
Globale egenskaber
Forskrifter |
EN IEC 60947-5-1 |
Materiale til kapsling |
Plastik, glass-fibre reinforced thermoplastic |
Materiale til aktuatoren |
Glass-fibre, reinforced thermoplastic |
Bruttovægt |
180 g |
Generelle data - egenskaber
Antal bryderkontakter |
1 |
Antal blænder |
1 |
Mekaniske data
Aktuator |
Telescopic plunger 1S |
Mekanisk levetid, minimum |
3.000.000 koblinger |
Aktuator kraft |
10 N |
Kontakt åbning |
0.35 mm |
Udslyngnings kraft, minimum |
1 N |
Aktiveringshastighed, minimum |
10 mm/min |
Gentagelsespræcision af koblingspunkterne |
0,05 mm |
Mekaniske data - Tilslutning
Længde på kabel |
2 m |
Tilslutning, Stik |
H05VV-F 3x 0,75 mm² |
Bemærk (tilslutningstværsnit) |
0.75 mm² |
Omgivende forhold
Beskyttelses klasse |
IP67 |
Ambient temperature |
-30 ... +80 °C |
Omgivende forhold - Isolationsparametre
Isolations spænding |
250 V |
Fastsat impulsmodstandsspænding |
4 kV |
Elektrisk data
Termisk prøvestrøm |
4 A |
Brugskategori AC-15 |
230 VAC |
Brugskategori AC-15 |
1 A |
Koblingselement |
Change-over contact with single break |
Koblingsprincip |
Springkontakt med selvrensende kontakt |
Koblingsfrekvens |
30.000 /h |
Materiale til kontakterne, elektrisk |
guldbelagt sølv |
Sprog filter
Datablad
CCC-certificering
Dataark (midlertidig pdf)
Hent sidste version af Adobe Reader
Produktbillede (katalogenkeltfoto)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Description of the component: | Micro switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Danmark A/S, Arnold Nielsens Boulevard 72-74, 2650 Hvidovre
De nævnte data og angivelser er blevet checket omhyggeligt. Billeder kan afvige fra originalen. Der kan findes flere tekniske data i manualen. Der tages forbehold for tekniske ændringer og fejl.
Udarbejdet d. 13.02.2025 19.14