schmersal_s_icon.png

SFB-PN-IRT-8M12-IOP-V2

Item number: 103040357

  • Safety fieldbox for PROFINET/PROFIsafe
  • For connection of up to 8 safety switching devices
  • Integrated dual-port switch, IRT-capable
  • Protection class IP67

Ordering data

Product type description

SFB-PN-IRT-8M12-IOP-V2

Article number (order number)

103040357

EAN (European Article Number)

4030661561554

eCl@ss number, version 12.0

27-24-26-04

eCl@ss number, version 11.0

27-24-26-04

eCl@ss number, version 9.0

27-24-26-04

ETIM number, version 7.0

EC001599

ETIM number, version 6.0

EC001599

Approvals - Standards

Certificates

TÜV

cULus

UKCA

General data

Standards

EN IEC 61131-1

EN IEC 61131-2

EN ISO 13849-1

EN IEC 60947-5-3

EN IEC 61508

Housing material

Thermoplastic, Polyamide PA 6 GF

Material of the identification label

Plastic, Polyamide PA

Material of viewing window

Polyamide PACM 12

Material of electronic encapsulation

Polyurethane 2K PU

Gross weight

655 g

General data - Features

Integral system diagnostics, general

Yes

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Safety classification - Safety inputs 2-channels

Performance Level, up to

e

Category

4

Diagnostic Coverage (DC) Level

99 %

PFH value

1.10 x 10⁻⁹ /h

PFDavg

9.60 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Response time of local safety input ⇒ Fieldbus, maximum

20 ms

Notice

The SFB fulfils the requirements as PDDB (proximity switch with defined behaviour under fault conditions) according to EN 60947-5-3 in combination with magnetic sensors (2 NC contacts) up to PL e / SIL 3.

Safety classification - Safety inputs 1-channel

Performance Level, up to

d

Category

2

Diagnostic Coverage (DC) Level

90 %

PFH value

2.30 x 10⁻⁷ /h

PFDavg

2.00 x 10⁻²

Safety Integrity Level (SIL), suitable for applications in

1

Mission time

20 Year(s)

Response time of local safety input > Fieldbus, maximum

20 ms

Test interval for error detection

10 s

Safety classification - Safety outputs 1-channel

Performance Level, up to

d

Category

3

Diagnostic Coverage (DC) Level

90 %

PFH value

1.00 x 10⁻⁷ /h

PFDavg

8.80 x 10⁻³

Safety Integrity Level (SIL), suitable for applications in

2

Mission time

20 Year(s)

Reaction time Fieldbus > local safety output

50 ms

Safety classification - Safety outputs 2-channels

Performance Level, up to

e

Category

4

Diagnostic Coverage (DC) Level

99 %

PFH value

1.20 x 10⁻⁹ /h

PFDavg

1.10 x 10⁻⁴

Safety Integrity Level (SIL), suitable for applications in

3

Notes (Safety Integrity Level)

This product must only be replaced in the application by an identical product of type SFB-PN-IRT-8M12-IOP-V2 with part no. 103040357. The older product version has a lower safety level.

Mission time

20 Year(s)

Reaction time Fieldbus > local safety output

50 ms

Mechanical data

Mounting

Screws

Type of the fixing screws

2x M6

Tightening torque of the fixing screws, maximum

3 Nm

Type of the fixing screws, viewing window

2x TX10 (Torx)

Tightening torque of the fastening screws for the viewing window, maximum

0.6 Nm

Mechanical data - Connection technique

Termination

M12 Connector socket/connector

Terminal connector, Input/Output

X0 - X7: M12, 8-pole, A-coded

Terminal Connector, Power I/O

M12 POWER, 4-pole, T-coded

Terminal Connector, Field bus

M12, 4-pole, D-coded

Tightening torque of electrical connection, minimum

0.8 Nm

Tightening torque of electrical connection, maximum

1.5 Nm

Mechanical data - Dimensions

Length

222.8 mm

Width

63 mm

Height

36.1 mm

Ambient conditions

Degree of protection

IP66

IP67

Ambient temperature

-25 ... +55 °C

Storage and transport temperature

-25 ... +70 °C

Relative humidity, minimum

10 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm / 5 g

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

Current consumption

200 mA

Rated operating voltage

24 VDC

Operating current

10,000 mA

Note (Electrical data, Fuse rating)

External fuse protection required ≤ 10A slow blow when used to UL 61010.

Time to readiness, maximum

8,000 ms

Device Watchdog Time

10 ms

Device Acknowledgement Time, maximum

25 ms

Reaction Time Safety Input, maximum

20 ms

Reaction Time Safety Output, maximum

50 ms

Electrical data - Communication protocols

Feldbus Protokoll

PROFINET / PROFIsafe

Fieldbus specification

V2.3, Conformance Class C

Specification safety fieldbus

V2.4

Fieldbus properties

Media Redundancy Protocol (MRP)

Fast Start Up

Fieldbus network load class

3

Transfer rate

100 Mbit/s Full Duplex

Adressing

Discovery and Configuration Protocol (DCP)

Integrated switch

Dual Port, 100 Mbit/s, IRT capable

Fieldbus services

I&M0 ... I&M3, SNMP, LLDP

Service interface

WEB-Interface HTTP

Electrical data - Device Ports

Bezeichnung, Geräteanschlüsse

X0 ... X7

Cable length, device port

30 m

Electrical data - Power supply external devices

Designation, Power supply

A1 and A2

Rated operating voltage

24 VDC

Rated operating current

800 mA

Internal electrical fuse

1.5 A (Integrated automatic resettable fuse)

Electrical data - Safety digital inputs

Designation, Safety inputs

X1 and X2

Switching thresholds

−3 V … 5 V (Low)

13 V ... 30 V (High)

Current consumption at 24 V

6 mA

Permissible residual drive current

1 mA

Test pulse duration, minimum

0.01 ms

Test pulse duration, maximum

1 ms

Test pulse interval, minimum

20 ms

Test pulse interval, maximum

120,000 ms

Classification ZVEI CB24I, Sink

C1

Classification ZVEI CB24I, Source

C1

C2

C3

Electrical data - Safety digital outputs

Designation, Safety outputs

DO

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.8 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.8 A

Note, Utilisation category DC-13

Inductive load, maximum 400 mH

Switching frequency, maximum

1 Hz

Test pulse duration, maximum

1 ms

Test pulse interval, minimum

15 ms

Test pulse interval, maximum

500 ms

Classification ZVEI CB24I, Source

C1

Classification ZVEI CB24I, Sink

C1

Electrical data - Diagnostic inputs / FB-Interface

Designation, Diagnostic inputs / FB-Interface

DI

Switching thresholds

−3 V … 5 V (Low)

15 V … 30 V (High)

Current consumption at 24V

12 mA

Input debounce filter

10 ms

Data transfer rate FB-Interface

19,2 kBaud

Electrical data - Test pulse output

Designation, Test pulse outputs

Y1 and Y2

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

1 V

Current leakage Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Y1 rated current at 24 V

15 mA

Y2 rated current at 24 V

10 mA

Y2 rated current at 0 V

30 mA

Test pulse interval, typical

500 ms

Test pulse duration, maximum

1 ms

Classification ZVEI CB24I, Sink

C1

Classification ZVEI CB24I, Source

C1

LED status display - LED 01

LED status

Error LED device port

LED position

E: 0 ... 7

LED colour

green/red

LED status display - LED 02

LED status

Input LED device port

LED position

I: 0 ... 7

LED colour

Yellow

LED status display - LED 03

LED status

LED Link Ethernet port

LED position

L: P1 + P2

LED colour

Green

LED status display - LED 04

LED status

LED Activity Ethernet port

LED position

A: P1 + P2

LED colour

Yellow

LED status display - LED 05

LED status

System fault LED

LED position

"SF": Module

LED colour

green/red

LED status display - LED 06

LED status

BUS fault LED

LED position

"BF": Module

LED colour

Red

LED status display - LED 07

LED status

Fieldbox error LED

LED position

"Err": Module

LED colour

green/red

LED status display - LED 08

LED status

Power-LED fieldbox

LED position

"Pwr": Module

LED colour

Green

Other data

Note (applications)

Safe field box with decentralised I/Os

Language filter

Download the latest version of Adobe Reader

Video ID: Mr-Safety-SFB-PN

(Vimeo)


EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:SFB
Type:See ordering code
Description of the component:Safety fieldbox (IO module with fieldbox interface)
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 61131-2:2007
EN 60947-5-3:2013
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5878.00/22
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, May 4, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:SFB-PN-IRT
SFB-EIP
Type:See ordering code
Description of the component:Safety fieldbox (IO module with fieldbox interface)
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 61131-2:2007
EN 60947-5-3:2013
EN ISO 13849-1:2015
EN 61508 parts 1-7:2010
Approved body for Type Examination:TÜV Rheinland UK Ltd.
1011 Stratford Road
Solihull, B90 4BN
ID: 2571
Type examination certificate:01/205U/5878.01/23
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, October 16, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/05/2025, 1:31 pm