schmersal_s_icon.png

T 6881-11-1-2499

Item number: 101181163

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • slow action
  • screw or spade terminals
  • Thermoplastic enclosure

Ordering data

Product type description

T 6881-11-1-2499

Article number (order number)

101181163

EAN (European Article Number)

4030661315195

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Housing material

Glass-fibre, reinforced thermoplastic

Material of the actuator

Glass-fibre, reinforced thermoplastic

Gross weight

2 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Actuating element

Plunger

Mechanical life, minimum

30,000,000 Operations

Actuating force

7 N

Contact opening

2 x 3 mm

Actuating speed

60 mm/min

Actuating speed, minimum

60 mm/min

Repeat accuracy of switching points

0.02 mm

Mechanical data - Connection technique

Termination

Screw terminals

Cable section, maximum

2.5 mm²

Ambient conditions

Degree of protection

IP40

Degree of protection of the enclosure

IP40

Degree of protection of clips or terminals

IP00

Ambient temperature

-30 ... +85 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

2

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

6 A

Switching element

Change-over contact with double break with two separated contact bridges (positive break)

Switching principle

Slow action

Bounce duration, maximum

3 ms

Maximale Schalthäufigkeit

3,000 /h

Switchover time, maximum

5 ms

Material of the contacts, electrical

Silver

Switch travel diagram


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2/8/2025, 8:14 AM