schmersal_s_icon.png

M2S 6610-10-K-Z-2028 6,0M

Varenummer: 101128110

Downloads

TraceParts CAD Data
ePlan Data
CADENAS CAD Data
SISTEMA Data
Produkt-typebetegnelse:
M(1) 66(2)0-11-k-z-(3)

(1)
SHalbrunde Gummikalotte
2STeleskopdruckbolzen
2RRollen-Teleskopdruckbolzen

(2)
utenohne Befestigungsflansch
0mit Befestigungsflansch (nur für S)

(3)
UMit Rolle quer zur Schalterachse (nur für 2R)
Ikke alle mulige maskiner med denne typenøkkelen kan leveres og/eller er teknisk omsettelige.
  • uten moneringsflens
  • Plast bryterhus

Bestillingsinformasjon

Produkt-typebetegnelse

M2S 6610-10-K-Z-2028 6,0M

Artikkelnummer (bestillingsnummer)

101128110

EAN (European Article Number)

4030661006406

eCl@ss-nummer, versjon 12.0

27-27-06-01

eCl@ss-nummer, versjon 11.0

27-27-06-01

eCl@ss-nummer, versjon 9.0

27-27-06-01

ETIM-nummer, versjon 7.0

EC000030

ETIM-nummer, versjon 6.0

EC000030

Tillatelser - Standard

Data

CCC

Gobale egenskaper

Standard

EN IEC 60947-5-1

Kapslingsmateriale

Plast, glassfiber forsterket termoplast

Materiale for aktivator

Glass-fibre, reinforced thermoplastic

Bruttovekt

385 g

Gobale egenskaper - Karakteristikker

Antall lukkere

1

Mekaniske data

Betjeningselement

Telescopic plunger 2S

Mekanisk levetid, minimum

3.000.000 bevegelser

Aktiviseringskraft

10 N

Contact opening

0.35 mm

Tilbakefjæringskraft, minimum

1 N

Aktueringshastighet, minimum

10 mm/min

Repeat accuracy of switching points

0,05 mm

Mechanical data - Connection technique

Lengde for kabel

6 m

Konnektor stikk

H05VV-H 2x 0,75 mm²

Note

0.75 mm²

Omgivelsesbetingelser

Tetthetsgrad

IP67

Arbeidstempratur

-30 ... +80 °C

Ambient conditions - Insulation values

Isolasjonsspenning

250 V

Nominell impulsmotstandsspenning

4 kV

Elektriske data

Termisk teststrøm

4 A

Utstyrskategori AC-15

230 VAC

Utstyrskategori AC-15

1 A

Koblingselement

NO contact with single break

Bryteprinsipp

Snappfeste med selvrensende kontakt

Maksimal koblingsfrekvens

30.000 /h

Materiale for kontakter, elekrisk

gullbelagt sølv

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Description of the component:Micro switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Place and date of issue:Wuppertal, February 1, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Type:See ordering code
Description of the component:Micro switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 6, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 08.08.2025, 18:03