SFB-PN-IRT-8M12-IOP-V2
SFB-PN-IRT-8M12-IOP-V2
- Sikker feltboks for PROFINET / PROFIsafe
- For tilkobling av opptil 8 sikkerhetskoblingsanlegg
- Integrert dual-port bryter, IRT-stand
- Tetthetsgrad IP67
Bestillingsinformasjon
Produkt-typebetegnelse |
SFB-PN-IRT-8M12-IOP-V2 |
Artikkelnummer (bestillingsnummer) |
103040357 |
EAN (European Article Number) |
4030661561554 |
eCl@ss number, version 12.0 |
27-24-26-04 |
eCl@ss number, version 11.0 |
27-24-26-04 |
eCl@ss-nummer, versjon 9.0 |
27-24-26-04 |
ETIM number, version 7.0 |
EC001599 |
ETIM number, version 6.0 |
EC001599 |
Tillatelser - Standard
Data |
TÜV cULus PNO UKCA |
Gobale egenskaper
Standard |
EN IEC 61131-1 EN IEC 61131-2 EN ISO 13849-1 EN IEC 60947-5-3 EN IEC 61508 |
Kapslingsmateriale |
Plast, polyamid PA 6 GF |
Materialet i identifikasjonsplate |
Plast, polyamid PA |
Material of viewing window |
Polyamide PACM 12 |
Material of electronic encapsulation |
Polyurethane 2K PU |
Bruttovekt |
655 g |
Gobale egenskaper - Karakteristikker
Integrert indikator, generelt |
Ja |
Klassifisering
Standarder, forskrifter |
EN ISO 13849-1 EN IEC 61508 |
Klassifisering - sikkerhetsinngang 2-kanal
Performance Level, up to |
e |
Kontrollkategori |
4 |
Diagnostic Coverage (DC) Level |
99 % |
PFH-verdi |
1,10 x 10⁻⁹ /h |
PFDavg |
9,60 x 10⁻⁵ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Oppgavetid |
20 år |
Response time of local safety input ⇒ Fieldbus, maximum |
20 ms |
Notice |
The SFB fulfils the requirements as PDDB (proximity switch with defined behaviour under fault conditions) according to EN 60947-5-3 in combination with magnetic sensors (2 NC contacts) up to PL e / SIL 3. |
Klassifisering - sikkerhetsinnganger 1-kanal
Performance Level, up to |
d |
Kontrollkategori |
2 |
Diagnostic Coverage (DC) Level |
90 % |
PFH-verdi |
2,30 x 10⁻⁷ /h |
PFDavg |
2,00 x 10⁻² |
Safety Integrity Level (SIL), suitable for applications in |
1 |
Oppgavetid |
20 år |
Response time of local safety input > Fieldbus, maximum |
20 ms |
Test interval for error detection |
10 s |
Klassifisering - sikkerhetsutgang 1-kanal
Performance Level, up to |
d |
Kontrollkategori |
3 |
Diagnostic Coverage (DC) Level |
90 % |
PFH-verdi |
1,00 x 10⁻⁷ /h |
PFDavg |
8,80 x 10⁻³ |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Oppgavetid |
20 år |
Reaction time Fieldbus > local safety output |
50 ms |
Klassifisering - sikkerhetsutgang 2-kanal
Performance Level, up to |
e |
Kontrollkategori |
4 |
Diagnostic Coverage (DC) Level |
99 % |
PFH-verdi |
1,20 x 10⁻⁹ /h |
PFDavg |
1,10 x 10⁻⁴ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Notes (Safety Integrity Level) |
This product must only be replaced in the application by an identical product of type SFB-PN-IRT-8M12-IOP-V2 with part no. 103040357. The older product version has a lower safety level. |
Oppgavetid |
20 år |
Reaction time Fieldbus > local safety output |
50 ms |
Mekaniske data
Montering |
Skruer |
Type of the fixing screws |
2x M6 |
Tightening torque of the fixing screws, maximum |
3 Nm |
Type of the fixing screws, viewing window |
2x TX10 (Torx) |
Tightening torque of the fastening screws for the viewing window, maximum |
0,6 Nm |
Mechanical data - Connection technique
Konnektor stikk |
M12 konnektorsokkel / -stik |
Konnektor stikk, inngang/utgang |
X0 - X7: M12, 8-polet, A-kodet |
Terminal Connector, Power I/O |
M12 POWER, 4-pole, T-coded |
Terminal Connector, Field bus |
M12, 4-pole, D-coded |
Tightening torque of electrical connection, minimum |
0,8 Nm |
Tightening torque of electrical connection, maximum |
1,5 Nm |
Mekaniske data - mål
Lengde |
222,8 mm |
Bredde |
63 mm |
Høyde |
36,1 mm |
Omgivelsesbetingelser
Tetthetsgrad |
IP66 IP67 |
Ambient temperature |
-25 ... +55 °C |
Storage and transport temperature |
-25 ... +70 °C |
Relativ fuktighet, minimum |
10 % |
Relativ fuktighet, maksimum |
95 % |
Note (Relative humidity) |
ikke kondenserende |
Resistent mot vibrasjoner iht. EN 60068-2-6 |
10 … 150 Hz, Amplitude 0,35 mm / 5 g |
sjokkresitanse |
30 g / 11 ms |
Protection class |
III |
Permissible installation altitude above sea level, maximum |
2 000 m |
Ambient conditions - Insulation values
Isolasjonsspenning |
32 VDC |
Nominell impulsmotstandsspenning |
0,8 kV |
Overvoltage category |
III |
Forurensningsgrad iht. IEC/EN 60664-1 |
3 |
Elektriske data
Operating voltage |
24 VDC -15 % / +10 % |
Driftsstrøm |
200 mA |
Rated operating voltage |
24 VDC |
driftssstrøm |
10 000 mA |
Merknad (elektriske data, sikring) |
External fuse protection required ≤ 10A slow blow when used to UL 61010. |
Tid til beredskap, maksimum |
8 000 ms |
Device Watchdog Time |
10 ms |
Device Acknowledgement Time, maximum |
25 ms |
Reaction Time Safety Input, maximum |
20 ms |
Reaction Time Safety Output, maximum |
50 ms |
Elektriske data – kommunikasjonsprotokoller
Feldbus Protokoll |
PROFINET / PROFIsafe |
Fieldbus specification |
V2.3, Conformance Class C |
Specification safety fieldbus |
V2.4 |
Fieldbus properties |
Media Redundancy Protocol (MRP) Fast Start Up |
Fieldbus network load class |
3 |
Transfer rate |
100 Mbit/s Full Duplex |
Adressing |
Discovery and Configuration Protocol (DCP) |
Integrated switch |
Dual Port, 100 Mbit/s, IRT capable |
Fieldbus services |
I&M0 ... I&M3, SNMP, LLDP |
Service interface |
WEB-Interface HTTP |
Electrical data - Device Ports
Bezeichnung, Geräteanschlüsse |
X0 ... X7 |
Cable length, device port |
30 m |
Electrical data - Power supply external devices
Designation, Power supply |
A1 and A2 |
Rated operating voltage |
24 VDC |
Rated operating current |
800 mA |
Internal electrical fuse |
1.5 A (Integrated automatic resettable fuse) |
Electrical data - Safety digital inputs
Designation, Safety inputs |
X1 and X2 |
Koplingsterskler på sikkerhetsinnganger |
−3 V … 5 V (Low) 13 V ... 30 V (High) |
Driftsstrøm for sikkerhetsinngangene ved 24 V |
6 mA |
Permissible residual drive current |
1 mA |
Test pulse duration, minimum |
0,01 ms |
Test pulse duration, maximum |
1 ms |
Test pulse interval, minimum |
20 ms |
Test pulse interval, maximum |
120 000 ms |
Classification ZVEI CB24I, Sink |
C1 |
Classification ZVEI CB24I, Source |
C1 C2 C3 |
Electrical data - Safety digital outputs
Designation, Safety outputs |
DO |
Sikkerhetsutgang |
short-circuit proof, p-type |
Voltage drop Ud, maximum |
2 V |
Leakage current Ir, maximum |
0,5 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0,8 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0,8 A |
Note, Utilisation category DC-13 |
Inductive load, maximum 400 mH |
Switching frequency, maximum |
1 Hz |
Test pulse duration, maximum |
1 ms |
Test pulse interval, minimum |
15 ms |
Test pulse interval, maximum |
500 ms |
Classification ZVEI CB24I, Source |
C1 |
Classification ZVEI CB24I, Sink |
C1 |
Electrical data - Diagnostic inputs / FB-Interface
Designation, Diagnostic inputs / FB-Interface |
DI |
Switching thresholds |
−3 V … 5 V (Low) 15 V … 30 V (High) |
Current consumption at 24V |
12 mA |
Input debounce filter |
10 ms |
Data transfer rate FB-Interface |
19,2 kBaud |
Elektriske data - Taktutgang
Designation, Test pulse outputs |
Y1 and Y2 |
Design of control elements |
short-circuit proof, p-type |
Voltage drop Ud, maximum |
1 V |
Current leakage Ir, maximum |
0,5 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Y1 rated current at 24 V |
15 mA |
Y2 rated current at 24 V |
10 mA |
Y2 rated current at 0 V |
30 mA |
Test pulse interval, typical |
500 ms |
Test pulse duration, maximum |
1 ms |
Classification ZVEI CB24I, Sink |
C1 |
Classification ZVEI CB24I, Source |
C1 |
Statusvisning - LED 01
LED status |
Error LED device port |
LED position |
E: 0 ... 7 |
LED-farge |
grønn/rød |
Statusvisning - LED 02
LED status |
Input LED device port |
LED position |
I: 0 ... 7 |
LED-farge |
Gul |
Statusvisning - LED 03
LED status |
LED Link Ethernet port |
LED position |
L: P1 + P2 |
LED-farge |
grønn |
Statusvisning - LED 04
LED status |
LED Activity Ethernet port |
LED position |
A: P1 + P2 |
LED-farge |
Gul |
Statusvisning - LED 05
LED status |
System fault LED |
LED position |
"SF": Module |
LED-farge |
grønn/rød |
Statusvisning - LED 06
LED status |
BUS fault LED |
LED position |
"BF": Module |
LED-farge |
rød |
Statusvisning - LED 07
LED status |
Fieldbox error LED |
LED position |
"Err": Module |
LED-farge |
grønn/rød |
Statusvisning - LED 08
LED status |
Power-LED fieldbox |
LED position |
"Pwr": Module |
LED-farge |
grønn |
Diverse data
Merknad (app-applikasjoner) |
Sikker feltboks med desentralisert I/Os |
Språk filter
Datablad
Bruksanvisning og konformitetserklæring
Komme i gang
UL sertifikat
TÜV-sertifisering
UKCA certificate
Enhetsbeskrivelsesfiler
Konfigurasjonsprogramvare (dokument med link)
Brosjyre
Informasjon
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
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | SFB |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Sichere Feldbox (IO-Modul mit Feldbusschnittstelle) |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
EMV-Richtlinie | 2014/30/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 61131-2:2007 EN 60947-5-3:2013 EN ISO 13849-1:2015 IEC 61508 Teile 1-7:2010 |
Benannte Stelle der Baumusterprüfung: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln Kenn-Nr.: 0035 |
EG-Baumusterprüfbescheinigung: | 01/205/5878.00/22 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 4. Mai 2022 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 15.05.2024, 01:05